Catalog No. : M63MI63M-14/B
Description: FIREWALL ELEMENT NP/BRASS M63/MI63
UPC: 786210079028
Firewall Element, M63 Male Thread, M63 Female Thread, 10 Millimeter Thread Length, Nickel-Plated Brass
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
Allows cables to be fed through the barrier without loss of fire integrity |
|
Application |
Terminate a Cable Protection System at a Fire Barrier |
Specifications
|
Material |
Nickel Plated Brass |
|
Color |
Metallic |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Trade Size |
NW48 , M63-M63 |
|
Length |
43.5 mm |