text.skipToContent text.skipToNavigation

Catalog No. : M63M40M

Description:  THREAD-REDUCTION BRASS M63/M40

UPC: 786210167572

Reducer, Brass, Metric Thread - Thread Outside Metric M63x1.5, Thread Inside M40x1.5
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

For Reduction of an Existing Thread

Specifications

Material

Nickel Plated Brass

Color

Metallic

Connection

M63

Classifications

Brand Name

PMA

Dimensions

Size

M63

Compliance and Certifications

POPs POPs 28 Compliant