text.skipToContent text.skipToNavigation

Catalog No. : M50PG42M

Description:  THREAD-ENLARGER BRASS M50/PG42

UPC: 786210167558

Enlarger, Brass, Metric Thread - Thread Outside Metric M50x1.5, Thread Inside PG42
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

For Enlargement of an Existing Thread

Specifications

Material

Nickel Plated Brass

Color

Metallic

Connection

M50

Classifications

Brand Name

PMA

Dimensions

Size

M50

Compliance and Certifications

POPs POPs 28 Compliant