text.skipToContent text.skipToNavigation

Catalog No. : M50PG36M

Description:  THREAD-REDUCTION BRASS M50/PG36 HEX

UPC: 786210167541

Reducer, Brass, Metric Thread - Thread Outside Metric M50x1.5, Thread Inside PG36
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

For Reduction of an Existing Thread

Specifications

Material

Nickel Plated Brass

Color

Metallic

Connection

M50

Classifications

Brand Name

PMA

Dimensions

Size

M50

Compliance and Certifications

POPs POPs 28 Compliant