Catalog No. : M475J2
Description: 35KV, 900A JUNCTION 2 WAY
UPC: 783786062249
35kv, 900 Amp Junction 2 Way
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
35 kV, 900 Amps |
Specifications
|
Material |
Copper |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |