Catalog No. : M465LR-G2250
Description: 35 KV CONNECTOR 600A IEC
UPC: 75114137959
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
IEC |
|
Application |
35kV, 630 Amp Connections |
Specifications
|
Connection |
Compression |
|
Conductor Range |
2/0 STR/COMPR AWG , 3/0 SOL/COMPT AWG |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
35 kV |
|
Amperage Rating |
630 A |
|
Insulation |
Yes EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Environmental Conditions |
Fully Shielded, Fully Submersible |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386. IEC Standard |
Dimensions
|
Size |
10.36 inch (264.1mm) x 13 inch (330.2mm) from Bottom to Center of Bushing. |