text.skipToContent text.skipToNavigation

Catalog No. : M464-30F22

Description:  MOD ASSY FLIP CAP 60A 3P4W 480V

UPC: 708917261681

Module Assembly with Flip Cap - Rating 60A, 3 Pole 4 Wire, 480V, 30A Trip
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E47955 N/A QPYV N/A N/A