text.skipToContent text.skipToNavigation

Catalog No. : M433-30S22

Description:  32A ILK 3P4W 22K CIR BRKR,SC

UPC: 708917001034

FS/FD Mechanically Interlocked Receptacle, 32 Amperage rating, 3 Poles, 4 Wires, Voltage Rating 380/440
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

32 Amps

Voltage Rating

380/440 VAC

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E47955 N/A QPYV N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

32 A

Number of poles

3