text.skipToContent text.skipToNavigation

Catalog No. : M433-30F22

Description:  32A ILK 3P4W 22K CIR BRKR,FC

UPC: 708917165637

Interlok Flap Cap Circuit Breaker Module Assembly, 32Amp, 3 Pole 4 Wire, 480 Volts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

32 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E47955 N/A QPYV N/A N/A