text.skipToContent text.skipToNavigation

Catalog No. : M432/0585

Description:  30A,ILK,3P4W,MIP,250V,50A/22K,FC

UPC: 708917301196

Module Assembly with Flip Cap- Rating 30A, 3 Pole 4 Wire, 250V
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll