Catalog No. : M40PG29M
Description: THEAD REDUCER BRASS M40/PG29 ROUND
UPC: 786209960788
Nickel-Plated Brass Hexagonal Reducer - Thread Size Outside M40x1.5, Thread Size Inside PG29
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Application |
For Reduction of an Existing Thread |
Specifications
|
Material |
Nickel Plated Brass |
|
Color |
Metallic |
|
Connection |
M40 to PG29 |
|
Temperature Rating |
-60 to +200 C |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Size |
M40 to PG29 |