text.skipToContent text.skipToNavigation

Catalog No. : M40PG21M

Description:  THREAD-REDUCTION BRASS M40/PG21 HEX

UPC: 786210167534

Reducer, Brass, Metric Thread - Thread Outside Metric M40x1.5, Thread Inside PG21
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

For Enlargement of an Existing Thread

Specifications

Material

Nickel Plated Brass

Color

Metallic

Connection

M40

Classifications

Brand Name

PMA

Dimensions

Size

M40

Compliance and Certifications

POPs POPs 28 Compliant