Catalog No. : M40M50M
Description: THEAD ENLARGER BRASS M40/M50 HEX
UPC: 786209960771
ME Enlarger, Brass, Metric Thread - Thread Outside Metric M40x1.5 Length 8.0mm, Thread Inside Metric M50x1.5 Length 13.0mm, Wrench Size 52
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Application |
For Enlargement of an Existing Thread |
Specifications
|
Material |
Nickel Plated Brass |
|
Color |
Metallic |
|
Connection |
M40 to M50 |
|
Temperature Rating |
-60 to +200 C |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Size |
M40 to M50 |