text.skipToContent text.skipToNavigation

Catalog No. : M32PG16M

Description:  THREAD-REDUCTION BRASS M32/PG16 HEX

UPC: 786210167503

Reducer, Brass, Metric Thread - Thread Outside Metric M32x1.5, Thread Inside PG16
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

For Enlargement of an Existing Thread

Specifications

Material

Nickel Plated Brass

Color

Metallic

Connection

M32

Classifications

Brand Name

PMA

Dimensions

Size

M32

Compliance and Certifications

POPs POPs 28 Compliant