Catalog No. : M32M25M/6
Description: THEAD REDUCER BRASS M32/M25 HEX
UPC: 786209960719
MR Reducer, Brass, Metric Thread, Hexagonal - Thread Inside Metric M25x1.5, Thread Outside Metric M32x1.5
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Application |
For Reduction of an Existing Thread |
Specifications
|
Material |
Nickel Plated Brass |
|
Color |
Metallic |
|
Connection |
M32 to M25 |
|
Temperature Rating |
-60 to +200 C |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Size |
M32 to M25 |