text.skipToContent text.skipToNavigation

Catalog No. : M2D6M-1

Description:  MLD MAL 2LOAD 6 BSZ 1 BLU

UPC: 786210832050

Copper, tin-plated 600 V motor lead disconnect (Male), 1 line to 2 loads (3-wire), wire 6 AWG, body size 1, die color Blue.
View More View Less
For more info visit:  electrification.us.abb.com
  • Fast, snap-together assembly offers maximum labor savings. Not need for nuts, bolts and washers or insulating tape - simply slide on reusable boot.
  • Quick disconnect - no knife cutting of melted tape, eliminating the risk of accidental cutting of wire insulation, resulting motor downtime and installer exposure. Meets or exceeds electrical and mechanical performance of bolted commections.
  • Application Tools: TBM45S, TBM6, TBM6S, TBM5, TBM5S, TBM8, TBM8S

Descriptors

Category

Wire terminal disconnect

Special Features

Fast, snap-together assembly offers maximum labor savings. Not need for nuts, bolts and washers or insulating tape - simply slide on reusable boot.

Specifications

Voltage Rating

600 V

Material

Copper

Finish

Tin Plated

Color

Blue

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A 1097943_2014-01-23 N/A
UL E9809 N/A ZMVV N/A N/A

Documents/Support Tools

Instruction Sheet

Click here