Catalog No. : M2D1614M-1
Description: 16-14 MOTOR DISC DBL MALE BODY-1
UPC: 786209882714
KUBE Male (Two Load) Copper Motor Pigtail Disconnect, Wire Size 16-14 AWG, Body Size 1, Die Color Blue
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
Specifications
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Color |
Blue |
|
Voltage Rating |
600 V |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
Dimensions
|
Wire Size |
16-14 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | ZMVV | N/A | N/A |