Catalog No. : M2D1210M-2
Description: MLD MAL 2LOAD 12-10 BSZ 2 YEL
UPC: 786210832067
Copper, tin-plated 600 V motor lead disconnect (Male), 1 line to 2 loads (3-wire), wire 12-10 AWG, body size 2, die color Yellow.
View More
View Less
For more info visit:
electrification.us.abb.com
- Fast, snap-together assembly offers maximum labor savings. Not need for nuts, bolts and washers or insulating tape - simply slide on reusable boot.
- Quick disconnect - no knife cutting of melted tape, eliminating the risk of accidental cutting of wire insulation, resulting motor downtime and installer exposure. Meets or exceeds electrical and mechanical performance of bolted commections.
- #N/A
- Application Tools: WT112M, WT111M, WT2000, ERG4002
Descriptors
|
Category |
Wire terminal disconnect |
|
Special Features |
Fast, snap-together assembly offers maximum labor savings. Not need for nuts, bolts and washers or insulating tape - simply slide on reusable boot. |
Specifications
|
Voltage Rating |
600 V |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Color |
Yellow |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Standard |
UL E9809 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |
Documents/Support Tools
|
Instruction Sheet |