Catalog No. : M28CLF100-22-WMB
Description: MOLDED CURRENT LIMITING FUSE
UPC: 783786092000
Descriptors
|
Category |
Medium voltage fuse |
|
Special Features |
EPDM Molded Rubber Deadfront Contruction Insulates, Shields and Elimates Exposed Live Parts. Lightweight Fuses are Fully Sealed and Submersible. Specially Designed Fuse Elements with Built-in Low and High Current Interrupting Capability Provide Full Range Fault Current Protection thru 50kA. Current Limiting Protection limits the System Available Fault Current and Dramatically reduces Stresses on Equipment. Internal Fuse Sheild Prevents Corona and Deterioration of the Fuse Element. |
|
Application |
Suitable for Padmount, Subsurface or Vault Installations |
Specifications
|
Amperage Rating |
100 A |
|
Voltage Rating |
15.5 kV |
|
Mounting |
Clip |
|
Material |
EPDM Molded Rubber |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI C37.40, ANSI C37.41, ANSI C37.47, IEEE 386 |
Dimensions
|
Size |
Overall Length 19-1/2 in (496mm) x Width 5-1/8 in (130mm) |
Documents/Support Tools
|
Support/Tools |