text.skipToContent text.skipToNavigation

Catalog No. : M25PG11M

Description:  THREAD-REDUCTION BRASS M25/PG11 HEX

UPC: 786210167480

MR Reducer, Brass, Metric Thread - Thread Outside Metric M25x1.5 Length 7.0mm, Thread Inside PG11
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

For Enlargement of an Existing Thread

Specifications

Material

Nickel Plated Brass

Color

Metallic

Connection

M25

Classifications

Brand Name

PMA

Dimensions

Size

M25

Compliance and Certifications

POPs POPs 28 Compliant