Catalog No. : M25M32M
Description: THEAD ENLARGER BRASS M25/M32 HEX
UPC: 786209960672
ME Enlarger, Brass, Metric Thread - Thread Outside Metric M25x1.5 Length 7.0mm, Thread Inside Metric M32x1.5 Length 9.0mm, Wrench Size 34
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Application |
For Enlargement of an Existing Thread |
Specifications
|
Material |
Nickel Plated Brass |
|
Color |
Metallic |
|
Connection |
M25 to M32 |
|
Temperature Rating |
-60 to +200 C |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Size |
M25 to M32 |