text.skipToContent text.skipToNavigation

Catalog No. : M20PG16M

Description:  THREAD-ENLARGER BRASS M20/PG16

UPC: 786210167473

ME Enlarger, Brass, Metric Thread - Thread Outside Metric M20x1.5 Length 6.0mm, Thread Inside PG16
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

For Enlargement of an Existing Thread

Specifications

Material

Nickel Plated Brass

Color

Metallic

Connection

M20

Classifications

Brand Name

PMA

Dimensions

Size

M20

Compliance and Certifications

POPs POPs 28 Compliant