Catalog No. : M20M25M
Description: THEAD ENLARGER BRASS M20/M25 HEX
UPC: 786209960627
ME Enlarger, Brass, Metric Thread - Thread Outside Metric M20x1.5 Length 6.0mm, Thread Inside Metric M25x1.5 Length 8.0mm, Wrench Size 27
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Application |
For Enlargement of an Existing Thread |
Specifications
|
Material |
Nickel Plated Brass |
|
Color |
Metallic |
|
Connection |
M20 to M25 |
|
Temperature Rating |
-60 to +200 C |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Size |
M20 to M25 |