text.skipToContent text.skipToNavigation

Catalog No. : M16PG11M

Description:  THREAD-ENLARGER BRASS M16/PG11

UPC: 786210167435

ME Enlarger, Brass, Metric Thread - Thread Outside Metric M16x1.5 Length 5.0mm, Thread Inside PG11
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

For Enlargement of an Existing Thread

Specifications

Material

Nickel Plated Brass

Color

Metallic

Connection

M16

Classifications

Brand Name

PMA

Dimensions

Size

M16

Compliance and Certifications

POPs POPs 28 Compliant