Alternate Catalog No. : M15CLF01022WMB-TMAEM
Catalog No. : M15CLF01022WMBTMA
Description: 15KV MOLDED CLF W-TMAEM
UPC: 75114352918
15kV, Molded Current Limiting Fuse. 10 Amps, 200 Amp Bushing Wells on Both ends. Wall Mounted Bracket with Parking Stands and Bolted Style Hold Down Straps. Tilt Mounting Adapter.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Medium voltage fuse |
|
Special Features |
Wall Mounting Bracket with Parking Stands and Bolted Style Hold Down Straps. Tilt Mounting Adapter. |
Specifications
|
Amperage Rating |
10 A |
|
Voltage Rating |
15 kV |
|
Mounting |
Wall Mounting Brackets |
|
Material |
EPDM Molded Rubber |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE 386 |
Dimensions
|
Size |
19-1/2 in x 5-1/8 in x 8-3/16 in |
Documents/Support Tools
|
Support/Tools |