Catalog No. : M12M16M
Description: THEAD ENLARGER BRASS M12/M16 HEX
UPC: 786209960542
ME Enlarger, Brass, Metric Thread - Thread Outside Metric M12x1.5 Length 5.0mm, Thread Inside Metric M16x1.5 Length 7.00mm, Wrench Size 18
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Application |
For Enlargement of an Existing Thread |
Specifications
|
Material |
Nickel Plated Brass |
|
Color |
Metallic |
|
Connection |
M12 to M16 |
|
Temperature Rating |
-60 to +200 C |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Size |
M12 to M16 |