text.skipToContent text.skipToNavigation

Alternate Catalog No. : M117 1/4B

Catalog No. : M1171/4B

Description:  EYE SKT ROD SZ1/4IN BLT SZ1/4IN

UPC: 616013057445

Socket, Eye, Rod Size 1/4 Inch, Bolt Size 1/4 Inch, Maximum Load 240 Pounds, Black Finish Malleable Iron
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Metal straps

Application

For attaching hanger rod to various types of hangers and beam clamps.

Specifications

Material

Malleable Iron

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here