text.skipToContent text.skipToNavigation

Catalog No. : M-53

Description:  5 GAL OF ALUMA-SHIELD

UPC: 786210763538

ALUMA-SHIELD Aluminum Joint Compound, 5 Gallon Can, for Aluminum Cable Connections
View More View Less
For more info visit:  electrification.us.abb.com
  • Contains fine zinc particles which break through the oxide film on cable strands upon compression of connection.
  • #N/A
  • Electrical and Mechanical Connections

Descriptors

Category

Electrical sealing compound

Special Features

Contains fine zinc particles which break through the oxide film on cable strands upon compression of connection.

Application

Electrical and Mechanical Connections

Specifications

Container

Can

Temperature Range

-50 to +250 F

Material

Compound

Color

Gray

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Size

5 Gallon

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002722 Jointing compound

Model

Other

Colour

Grey

Packaging

Can

Volume

18927.1 ml

Documents/Support Tools

Instruction Sheet

Click here

SDS

Click here

Sales Drawing

Click here