Catalog No. : LWC63-58
Description: LOCK ON COVER PUNCHED 6 POS 350 W
UPC: 783786498116
Clear Lock On PVC Covers for Transformer Connectors-TWB 350 Series, for catalog number(s) TWB6359D58, TWB6359J58
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical receptacles |
|
Application |
Connector Protection |
Specifications
|
Material |
PVC |
|
Color |
Clear |
|
Connection |
Lock-On |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
3.1 inch (78mm) long, 2.6 inch (66mm) High and Wide |