Catalog No. : LVBRRW-1
Description: ONE GANG LOW VOLTAGE REWORK BRACKET
UPC: 34481004004
- To install a communicaton low voltage device such as: Cable TV, phone jack, audio, data.
- Rework
Descriptors
|
Category |
Outlet box |
Specifications
|
Material |
Polycarbonate |
|
Color |
Orange |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Carlon / Nutek |
|
Sub Brand |
Carlon |
|
Standard |
UL E137781 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E216492 | N/A | QAZR | N/A | N/A |
Sustainability
| Environmental product declaration |
EPD STEEL CITY BRITISH STANDARDS (BS) BOXES EUC-AMA EPD STEEL CITY UL WELDED BOXES EUC-AMA EPD STEEL CITY BOXES AND DRAW-LINES US |
|
Suitable for built-in installation box |
Y |
|
Suitable for central conduit box |
Y |