Catalog No. : LVBRNW-1
Description: ONE GANG LOW VOLTAGE BRACKET
UPC: 34481005001
One-Gang Low Voltage New Work Bracket, 1-1/8 Inches Deep, Color Orange, Material Polycarbonate, Provides Means of Installing a Low-Voltage Device Alongside a Regular Switch or Outlet
View More
View Less
For more info visit:
electrification.us.abb.com
- To install a communicaton low voltage device such as: Cable TV, phone jack, audio, data.
- New work
Descriptors
|
Category |
Outlet box |
Specifications
|
Material |
Polycarbonate |
|
Color |
Orange |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Carlon / Nutek |
|
Sub Brand |
Carlon |
|
Standard |
UL E137781 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E216492 | N/A | QAZR | N/A | N/A |
ETIM Classification
ETIM
EC002328 Accessories for junction boxes/junction cases for mounting in the wall
|
Suitable for built-in installation box |
Y |
|
Suitable for central conduit box |
Y |