Catalog No. : LU68-4X-G
Description: COND BODY LU FORM8 UL4X 2IN GRAY
UPC: 704508033408
Descriptors
|
Category |
Electrical conduit fitting body |
|
Special Features |
UL Listed Type 4X and NEMA 4X Rating for Excellent Protection In Wash Down Areas, As Well As Harsh Outdoor Environments Exposed to Moisture, Rain, Ice or Snow. |
|
Application |
Act As Pull Outlets for Conductors Being Installed |
Specifications
|
Form |
Form 8 UL-4X |
|
Material |
Iron |
|
Finish |
PVC Coated |
|
Color |
Dark Gray |
|
Enclosure |
NEMA 4X |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL E2969, CSA |
Dimensions
|
Hub Size |
2 in , 53 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Model |
Other |
|
Material |
Metal |
|
Material quality |
Other |
|
Surface protection |
Other |