text.skipToContent text.skipToNavigation

Catalog No. : LU68

Description:  2 CONDUIT BODY,GRAY IRON,LU,F-8

UPC: 786209673398

2 Inch Form 8 (LU) Conduit Elbow for Use with Rigid/IMC Conduit
View More View Less
For more info visit:  electrification.us.abb.com
  • 4 to 1 SKU reduction - replaces LL, LR, LB, and C conduit bodies
  • Radius is the same as the bend conduit. Pull wire through the body
  • Angled cover port enables easier wire pulling and uses standard covers
  • Uses standard covers
  • BlueKote four-layer protection provides internal and external corrosion resistance
  • UL Listed as an enclosure - splices are allowed inside the LU
  • Rated for 40% wire fill - avoids conduit system de-rating

Descriptors

Category

Electrical conduit fitting body

Special Features

Tapered NPT Threads and Integral Bushings to Protect Wire Insulation

Application

Connect Conduit Sections, Provide Easy Access to Conductors for Maintenance and Future System Changes

Specifications

Form

Form 8

Material

Iron

Finish

Zinc-Plating with Acrylic Coating

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E2969, CSA

Dimensions

Hub Size

2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 5043 441202 N/A 1042692_2016-05-24 N/A
UL E2969 N/A QCIT N/A N/A
ETIM EC003618 Form part for installation tubes

Model

Other

Documents/Support Tools

Sales Drawing

Click here