Catalog No. : LU47
Description: 1-1/4 INCH CONDUIT BODY,IRON,LU,F-7
UPC: 786209912411
1-1/4 Inch Form 7 (LU) Conduit Elbow for Use with Rigid/IMC Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
- BlueKote Teflon based internal finish provides a slick, easy-glide internal surface which significantly lowers the amount of force necessary to pull wires.
- Eliminates rough internal surfaces that can cut into cable jacket, insulation and conductors during pulling and also reduces installation time and risk of installer strain.
- Triple-layer protection...including two layers of epoxy coating which stops corrosion in its tracks.
Descriptors
|
Category |
Electrical conduit fitting body |
|
Special Features |
Tapered NPT Threads and Integral Bushings to Protect Wire Insulation |
|
Application |
Connect Conduit Sections, Provide Easy Access to Conductors for Maintenance and Future System Changes |
Specifications
|
Form |
Form 8 |
|
Material |
Iron |
|
Finish |
Zinc-Plating with Acrylic Coating |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E2969, CSA |
Dimensions
|
Hub Size |
1-1/4 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 5043 | 441202 | N/A | 1042692 | N/A |
| UL | E2969 | N/A | QCIT | N/A | N/A |
ETIM Classification
ETIM
EC003618 Form part for installation tubes
|
Model |
Other |
Documents/Support Tools
|
Sales Drawing |