Catalog No. : LU448
Description: 1-1/4 CONDUIT BODY,GRAY IRON,LU,F-8
UPC: 786209673350
1-1/4 Inch Form 8 (LU) Conduit Elbow for Use with Rigid/IMC Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
- 4 to 1 SKU reduction - replaces LL, LR, LB, and C conduit bodies
- Radius is the same as the bend conduit. Pull wire through the body
- Angled cover port enables easier wire pulling and uses standard covers
- Uses standard covers
- BlueKote four-layer protection provides internal and external corrosion resistance
- UL Listed as an enclosure - splices are allowed inside the LU
- Rated for 40% wire fill - avoids conduit system de-rating
Descriptors
|
Category |
Electrical conduit fitting body |
|
Special Features |
Tapered NPT Threads and Integral Bushings to Protect Wire Insulation |
|
Application |
Connect Conduit Sections, Provide Easy Access to Conductors for Maintenance and Future System Changes |
Specifications
|
Form |
Form 7 |
|
Material |
Iron |
|
Finish |
Zinc-Plating with Acrylic Coating |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E2969, CSA |
Dimensions
|
Hub Size |
1-1/4 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 5043 | 441202 | N/A | 1042692_2016-05-24 | N/A |
| UL | E2969 | N/A | QCIT | N/A | N/A |
ETIM Classification
ETIM
EC003618 Form part for installation tubes
|
Model |
Other |
Documents/Support Tools
|
Sales Drawing |