text.skipToContent text.skipToNavigation

Catalog No. : LTZUS03B-L

Description:  LFMC HLFR UL 3/4IN BLK 300M/1000FT

UPC: 786210116334

Liquid Tight Flexible Metallic Conduit, Galvanised Steel Core with PVC Jacket, Conduit Size 3/4 Inch, Length 300 Meters/1,000 Feet, Halogen Free, UL 360, CSA, Compliant to RoHS, Working Temperature -40 to 80 Degrees C, Black.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid Tight Conduit

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA LR18858-4M 181203 N/A 1933200_2021-07-27 N/A