Catalog No. : LTZUS01B-C
Description: LFMC HLFR UL 3/8IN BLK 30M/100FT
UPC: 786210116136
- Global Certification to UL, CSA and IEC Requirements
- High quality cores and jackets for excellent strength and durability
- Trade sizes from 3/8" to 4" (12mm to 100mm)
- Coordinated performance with Series 52/53 Steel Fittings
- Ingress protection ratings aligned with industrial enclosures
- Smooth extruded jackets provide best performance with fittings
- Conduit sizes 1/2" and up meets CSA Heavy duty requirements
- Listed for Direct Burial
- UL 360 Sunlight Resistant
Descriptors
|
Category |
Liquid Tight Conduit |
|
Application |
Halogen Free, industrial grade liquid-tight flexible metallic conduit. Low smoke and low flame spread rate. Enclosed public facilities, mass transit vehicles, tunnels, subways. Used extensively in environments where flexibility is necessary for motion, vibration and bending. Liquid-tight applications against water, moderate oils and chemicals. For use in electrical circuits up to 1,000 V. CSA Certified conduit is intended for use to Canadian Electrical Code as described in Section 12 for dry, damp or wet locations, and in Section 18 (J18), where flexibility is required. |
Specifications
|
Material |
Galvanized Steel Core |
|
Finish |
PVC Jacket |
|
Color |
Black |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Sub Brand |
T&B Liquidtight Systems |
|
Standard |
UL 360, CSA, RoHS |
Dimensions
|
Trade Size |
3/8 in , 16 mm |
|
Outside Diameter |
0.710 in |
|
Inside Diameter |
0.484 in |
|
Length |
100 ft , 30 m |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | LR18858-4M | 181203 | N/A | 1933200_2021-07-27 | N/A |
Documents/Support Tools
|
Sales Drawing |