Catalog No. : LTZES12G-A
Description: LFMC HLFR 5IN GRY 8M/25FT
UPC: 786210114071
Liquid Tight Flexible Metallic Conduit, Galvanised Steel Core with PVC Jacket, Conduit Size 5 Inch, Length 8 Meters/25 Feet, Halogen Free, Compliant to RoHS, Working Temperature -40 to 80 Degrees C, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Liquid Tight Conduit |
Specifications
|
Material |
Galvanized Steel Core |
|
Finish |
PVC Jacket |
|
Color |
Gray |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Sub Brand |
T&B Liquidtight Systems |
|
Standard |
RoHS |
Dimensions
|
Trade Size |
5 in , 129 mm |
|
Outside Diameter |
5.565 in |
|
Inside Diameter |
4.975 in |
|
Length |
25 ft , 8 m |
Documents/Support Tools
|
Sales Drawing |