Catalog No. : LTZES03G-K
Description: LFMC HLFR 3/4IN GRY 150M/500FT
UPC: 786210114286
Liquid Tight Flexible Metallic Conduit, Galvanised Steel Core with PVC Jacket, Conduit Size 3/4 Inch, Length 150 Meters/500 Feet, Halogen Free, Compliant to RoHS, Working Temperature -40 to 80 Degrees C, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Liquid Tight Conduit |
Specifications
|
Material |
Galvanized Steel Core |
|
Finish |
PVC Jacket |
|
Color |
Gray |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Sub Brand |
T&B Liquidtight Systems |
|
Standard |
RoHS |
Dimensions
|
Trade Size |
3/4 in , 25 mm |
|
Outside Diameter |
1.050 in |
|
Inside Diameter |
0.820 in |
|
Length |
500 ft , 150 m |
Documents/Support Tools
|
Sales Drawing |