text.skipToContent text.skipToNavigation

Catalog No. : LTTES05G-E

Description:  LFMC WTMP 1-1/4IN GRY 60M/200FT

UPC: 786210106229

Wide temperature, CE compliant Liquid-tight FlexibleMetallic Conduits provide excellent performance in lowand high temperatures

Liquid Tight Flexible Metallic Conduit, Wide Temperature Range, Galvanised Steel Core with PVC Jacket, Conduit Size 1-1/4 Inch, Length 60 Meters/200 Feet, Working Temperature -55 to 105 Degrees C, Intermitting to 120 Degrees C, Compliant to RoHS, Gray
View More View Less
For more info visit:  electrification.us.abb.com
  • Coordinated performance with Series 52/53 Steel Fittings
  • Ingress protection ratings aligned with industrial enclosures
  • Smooth extruded jackets provide best performance with fittings
  • Ideal for use in outdoor applications for cold environment
  • Liquid tight applications against water, oils, cutting fluids, mild acids

Descriptors

Category

Liquid Tight Conduit

Special Features

Designed to meet UL 360 ID/OD dimension requirements

Application

Used with high temperature machine tool wiring

Specifications

Radius

89 mm

Material

Galvanised Steel

Finish

PVC Jacket

Color

Gray

Classifications

Brand Name

T&B Liquidtight Fittings

Sub Brand

T&B Liquidtight Systems

Standard

RoHS

Dimensions

Trade Size

1-1/4 in

Outside Diameter

1.660 in

Inside Diameter

1.380 in

Length

200 ft , 60 m

Sustainability

Environmental product declaration

EPD NM LIQUIDTIGHT FITTINGS US

EPD US T&B LIQUIDTIGHT SYSTEMS

EPD SEALING RINGS US

EPD FLEXIBLE NON-METALLIC CONDUIT OF T&B LIQUIDTIGHT SYSTEMS AND CARFLEX BRANDS US

MNS_EcoSolutions

Documents/Support Tools

Sales Drawing

Click here

Click here

Support/Tools

Click here