Catalog No. : LTTES05G-B
Description: LFMC WTMP 1-1/4IN GRY 15M/50FT
UPC: 786210106083
Wide temperature, CE compliant Liquid-tight FlexibleMetallic Conduits provide excellent performance in lowand high temperatures
- Coordinated performance with Series 52/53 Steel Fittings
- Ingress protection ratings aligned with industrial enclosures
- Smooth extruded jackets provide best performance with fittings
- Ideal for use in outdoor applications for cold environment
- Liquid tight applications against water, oils, cutting fluids, mild acids
Descriptors
|
Category |
Liquid Tight Conduit |
|
Special Features |
Designed to meet UL 360 ID/OD dimension requirements |
|
Application |
Used with high temperature machine tool wiring |
Specifications
|
Radius |
89 mm |
|
Material |
Galvanised Steel |
|
Finish |
PVC Jacket |
|
Color |
Gray |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Sub Brand |
T&B Liquidtight Systems |
|
Standard |
RoHS |
Dimensions
|
Trade Size |
1-1/4 in |
|
Outside Diameter |
1.660 in |
|
Inside Diameter |
1.380 in |
|
Length |
50 ft , 15 m |