Catalog No. : LTMES08G-A
Description: LFMC EMCMIDHF 2-1/2IN GRY 8M/25FT
UPC: 786210115665
Descriptors
|
Category |
Liquid Tight Conduit |
Specifications
|
Material |
Bronze Core |
|
Finish |
PVC Jacket |
|
Color |
Gray |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Sub Brand |
T&B Liquidtight Systems |
|
Standard |
RoHS, WEEE |
Dimensions
|
Trade Size |
2-1/2 in , 70 mm |
|
Outside Diameter |
2.875 in |
|
Inside Diameter |
2.480 in |
|
Length |
25 ft , 8 m |
|
Nominal diameter |
70 mm |
|
Nominal size in inch |
2 1/2 inch |
|
Outer diameter |
73.03 mm |
|
Inner diameter |
62.99 mm |
|
Material |
Other |
|
Surface protection |
Untreated |
|
Colour |
Grey |
|
Bending strength |
Flexible |
Documents/Support Tools
|
Sales Drawing |