Catalog No. : LTMES07B-C
Description: LFMC EMCMidHF 2in Blk 30m/100ft
UPC: 786210154084
Liquid Tight Flexible Metallic Conduit, Bronze Core with PVC Jacket, Conduit Size 2 Inch, Length 30 Meters/100 Feet, EMC Mid Performance, Halogen Free, Compliant to RoHS and WEEE, Working Temperature -55 to 105 Degrees C, Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Liquid Tight Conduit |
Specifications
|
Material |
Bronze Core with PVC Jacket |
|
Color |
Black |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Sub Brand |
T&B Liquidtight Systems |
|
Standard |
Compliant to RoHS and WEEE |
Dimensions
|
Trade Size |
2 in |
|
Length |
100 ft |
Documents/Support Tools
|
Sales Drawing |