Catalog No. : LTMES01G-C
Description: LFMC EMCMIDHF 3/8IN GRY 30M/100FT
UPC: 786210115573
Descriptors
|
Category |
Liquid Tight Conduit |
Specifications
|
Material |
Bronze Core |
|
Finish |
PVC Jacket |
|
Color |
Gray |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Sub Brand |
T&B Liquidtight Systems |
|
Standard |
RoHS, WEEE |
Dimensions
|
Trade Size |
3/8 in , 16 mm |
|
Outside Diameter |
0.710 in |
|
Inside Diameter |
0.484 in |
|
Length |
100 ft , 30 m |
|
Nominal diameter |
16 mm |
|
Nominal size in inch |
3/8 inch |
|
Outer diameter |
18.03 mm |
|
Inner diameter |
12.29 mm |
|
Material |
Other |
|
Surface protection |
Untreated |
|
Colour |
Grey |
|
Bending strength |
Flexible |
Documents/Support Tools
|
Sales Drawing |