Catalog No. : LTL400D3838
Description: L XFORM LK 6 9/16H 12.7X152.4X838MM
UPC: 75114311793
- Large Transformer Links.
- 30 AWG Individual Wire Gauge Size
- 6 Hole NEMA Pads on Both Sides - Transverse to Pads.
Descriptors
|
Category |
Flexible braid |
|
Special Features |
Tin Plated for High Conductivity and Corrosion Resistance. |
|
Application |
Large Transformer Links |
Specifications
|
Conductor Material |
Tin-Plated Copper |
|
Conductor Category |
Flexible |
|
Shape Of Conductor |
Flat |
Classifications
|
Brand Name |
Boreal |
|
Standard |
IEEE / ANSI C37, 34 |
Dimensions
|
Cable Width |
6 in |
|
Cable Length |
33 in |
|
Conductor material |
Copper, tinned |
|
Conductor category |
Class 5 = flexible |
|
Shape of conductor |
Flat |
|
Cable width approx. |
152.4 mm |
|
Cable width approx. |
6 inch |
|
Cable height approx. |
838 mm |