Catalog No. : LTL250D3304
Description: FLEX CONN 2500AMP 12INCHES_6HOLE
UPC: 75114401548
- Large Transformer Links.
- 30 AWG Individual Wire Gauge Size
- 6 Hole NEMA Pads on Both Sides - Transverse to Pads.
Descriptors
|
Category |
Flexible braid |
|
Special Features |
6 Hole Pads |
|
Application |
Large Transformer Links |
Specifications
|
Conductor Material |
Tin-Plated Copper |
|
Conductor Category |
Flexible |
|
Shape Of Conductor |
Flat |
Classifications
|
Brand Name |
Boreal |
|
Standard |
IEEE / ANSI C37, 34 |
Dimensions
|
Cable Width |
6-3/8 in , 162 mm |
|
Cable Length |
12 in , 304 mm |
|
Conductor material |
Copper, tinned |
|
Conductor category |
Class 5 = flexible |
|
Shape of conductor |
Flat |
|
Cable width approx. |
162 mm |
|
Cable height approx. |
304 mm |
|
Cable height approx. |
12 inch |
Documents/Support Tools
|
Sales Drawing |