text.skipToContent text.skipToNavigation

Catalog No. : LTGUS08G-G

Description:  LFMC GP UL 2-1/2IN GRY 80M/275FT

UPC: 786210109213

Liquid Tight Flexible Metallic Conduit, General Purpose, Galvanised Steel Core with PVC Jacket, Conduit Size 2-1/2 Inch, Length 80 Meters/275 Feet, Working Temperature -30 to 80 Degrees C, UL E125517, CSA LR-72635, Compliant to RoHS, Gray.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid Tight Conduit

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA LR18858-4M 181203 N/A 1933200_2021-07-27 N/A