text.skipToContent text.skipToNavigation

Catalog No. : LTGUS06B-B

Description:  LFMC GP UL 1-1/2IN BLK 15M/50FT

UPC: 786210109084

Liquid Tight Flexible Metallic Conduit, General Purpose, Galvanised Steel Core with PVC Jacket, Conduit Size 1-1/2 Inch, Length 15 Meters/50 Feet, Working Temperature -30 to 80 Degrees C, UL E125517, CSA LR-72635, Compliant to RoHS, Black.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid Tight Conduit

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA LR18858-4M 181203 N/A 1933200_2021-07-27 N/A