text.skipToContent text.skipToNavigation

Catalog No. : LTGUS04B-J

Description:  LFMC GP UL 1IN BLK 120M/400FT

UPC: 786210109275

General Purpose, UL Listed Liquid-tight FlexibleMetallic Conduits providing premier performance inthe toughest applications

Liquid Tight Flexible Metallic Conduit, General Purpose, Galvanised Steel Core with PVC Jacket, Conduit Size 1 Inch, Length 120 Meters/400 Feet, Working Temperature -30 to 80 Degrees C, UL E125517, CSA LR-72635, Compliant to RoHS, Black
View More View Less
For more info visit:  electrification.us.abb.com
  • Coordinated performance with Ser. 52/53 Steel Fittings
  • Smooth extruded jackets provide best performance with fittings
  • Used extensively in machine tool and other industrial environments where flexibilityis necessary for motion, vibration and bending
  • Listed and marked for direct burial in earth or in poured concrete
  • Liquid-tight applications against water, oils, cutting fluids and mild acids

Descripteurs

Catégorie

Conduit étanche à l'eau

Caractéristiques spéciales

High quality cores and jackets for excellent strength and durability

Application

General Purpose

Spécifications

Rayon

140 mm

Matériau

Acier galvanisé

Fini

Gaine de PVC

Couleur

Noir

Classifications

Marque de produit

Raccords T&B Liquidtight

Sous-marque de produit

Raccords T&B Liquidtight

Standard

UL E125517, CSA LR-72635, RoHS

Dimensions

Grosseur nominale

1 pouce

Diamètre extérieur

1,315 po

Diamètre intérieur

1,041 po

Longueur

400 pi, 120 m

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA LR18858-4M 181203 N/A 1933200_2021-07-27 N/A

Documents/Support Tools

Sales Drawing

Click here

Click here

Support/Tools

Click here