Catalog No. : LTGUS02B-C
Description: LFMC GP UL 1/2IN BLK 30M/100FT
UPC: 786210108964
General Purpose, UL Listed Liquid-tight FlexibleMetallic Conduits providing premier performance inthe toughest applications
- Coordinated performance with Ser. 52/53 Steel Fittings
- Smooth extruded jackets provide best performance with fittings
- Used extensively in machine tool and other industrial environments where flexibilityis necessary for motion, vibration and bending
- Listed and marked for direct burial in earth or in poured concrete
- Liquid-tight applications against water, oils, cutting fluids and mild acids
Descriptors
|
Category |
Liquid Tight Conduit |
|
Special Features |
High quality cores and jackets for excellent strength and durability |
|
Application |
General Purpose |
Specifications
|
Radius |
76 mm |
|
Material |
Galvanised Steel |
|
Finish |
PVC Jacket |
|
Color |
Black |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Sub Brand |
T&B Liquidtight Systems |
|
Standard |
UL E125517, CSA LR-72635, RoHS |
Dimensions
|
Trade Size |
1/2 in |
|
Outside Diameter |
0.840 in |
|
Inside Diameter |
0.622 in |
|
Length |
100 ft , 30 m |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | LR18858-4M | 181203 | N/A | 1933200_2021-07-27 | N/A |